SCREW-AAA-UIEV-1000 —  Lead Screw with ACME Thread New

Availability

  • 8 in Stock

Technical Data

  • Thread Diameter 5.56 mm
  • Corresponding Motors LA…-UIEV 
  • Core Diameter 4.338 mm
  • Max. Axial Play ±0.09 mm
  • Tensile Strength 760 N/mm2
  • Screw Material stainless (not resistant to acid and salt water) 
  • Thread Lead 4.877 mm
  • with End Machining  
  • Standard Axial Play 0.05 mm
  • Material Number 1.4301 
  • Thread Lead Delay ± 0.1/300 mm travel
  • Screw Length

Dimensions

SCREW-ABA-...

Order

Order information

$ 92.43

Availability

  • 8 in Stock