Planetary gearboxes for BLDC and stepper motor

For brushless DC & stepper motors: high-torque gearboxes in one- and two-stage versions from Nanotec. Significantly higher torque! → Contact us and get a quote

High-torque planetary gearboxes

The GP gearboxes come in one-, two- and three-stage versions and with mounting flanges for all compatible Nanotec motors. They achieve a significantly higher torque than standard planetary gearboxes.
  • Reduction Ratio 3.29  - 256.23 
  • Rated Output Torque 6.5 Nm - 47.85 Nm
  • Efficiency 70 % - 92 %
  • Max. Backlash 21 ´(arc minutes) - 60 ´(arc minutes)
Quiet gearboxes for stepper motor and brushless dc motor. Low noise.

Low-noise gearboxes

The compact low-noise gearboxes can be combined with BLDC and stepper motors. Their helical toothing allows the teeth to mesh gradually which results in a smoother transmission of forces.
  • Reduction Ratio 3.24  - 35.05 
  • Rated Output Torque 0.8 Nm - 11.8 Nm
  • Efficiency 81 % - 93 %
  • Max. Backlash 18 ´(arc minutes) - 48 ´(arc minutes)
Precision planetary gearboxes

Precision planetary gearboxes

The gearboxes of the GPLE and GPLEP series are characterized by high torsional stiffness, low running noise and low backlash. Flange gearboxes are a special form of planetary gearboxes.
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 1.5 Nm - 130 Nm
  • Efficiency 48 % - 98 %
  • Max. Backlash 7 ´(arc minutes) - 55 ´(arc minutes)
Economy planetary gearboxes

Economy planetary gearboxes

Nanotec offers economy planetary gearboxes made of plastic (GPLK gearboxes) and metal (GPLL gearboxes) for applications with low axial and radial shaft loads.
  • Reduction Ratio 4.25  - 89.72 
  • Rated Output Torque 0.2 Nm - 6 Nm
  • Efficiency 60 % - 80 %
  • Max. Backlash 90 ´(arc minutes) - 150 ´(arc minutes)

Planetary gearboxes  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales