N5-2-5 —  Motor Controller/Drive for Modbus RTU

Availability

  • 25 in Stock

Technical Data

  • Interface Modbus RTU 
  • Rated Current (RMS) 18 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 5/24 V switchable or 5-24 V 
  • Type of Analog Input -10 - +10 V/0-20 mA switchable 
  • Type of Digital Output open-drain (max. 24 V/500 mA) 
  • Encoder Signal Type incremental 
  • Weight 0.38 kg
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 40 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C - 40 °C

Dimensions

N5-x-2 CANopen

Knowledge Base

Closed loop stepper motors as an alternative to BLDC motors Stepper motor technology was long considered to be a cost-effective alternative to applications that do not demand the high performance delivered by servo motors. Due to their attractive production price and comparatively high torque-to-size ratio, they continued to be used in device engineering. For auxiliary axes in mechanical engineering, however, servo systems began to be given...
More details
Our video shows how stepper motors are operated in closed loop mode with sensorless control and no encoder.  We recommend our motor controllers  C5  and  CL3 for our sensorless operation.
More details
NanoJ V2 Example Programs Velocity mode This program is used to select the speed mode and switch on the "state machine". The motor starts automatically. 3 KB ...
More details
New technology for the second generation of the integrated programming language In the second generation of our integrated programming language, we have fully revised the technology to achieve real-time capability and a higher execution speed. While the programs in version 1 of NanoJ ran as a byte code in a virtual machine parallel to the motor controller and therefore were not subject to a strictly deterministic timing, the new version now...
More details

Accessories

ZK-M12-8-2M-2-PADP Encoder Cable angled 2m $ 40.11
ZK-M12-12-2M-2-PADP Encoder Cable angled 2m $ 48.59
ZK-NOE-10-500-S-PADP Encoder Cable NOE 0.5m $ 12.08
ZK-NTO3-10-1000-PADP Encoder Cable NTO3 1m $ 18.40
ZK-NTO3-10-500-PADP Encoder Cable NTO3 0.5m $ 16.96
ZK-PADP-12-500-S Encoder Cable Controller 0.5m $ 12.51
ZCPHOFK-MC0,5-2 Plug Connectors $ 2.73
ZCPHOFK-MC0,5-12 Plug Connectors $ 11.36
ZCWE-RM5-3 Plug Connector $ 4.17
ZCWE-RM5-6 6-Pole Plug Connector $ 5.61
ZK-WEDL-500-S-PADP Encoder Cable WEDL 0.5m $ 10.78

Order

Order information

$ 392.29

Availability

  • 25 in Stock