SCREW-ABA-UKAS-200 –  Lead screw with ACME thread

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Thread Diameter
  • Corresponding Motors LA...-UKAS 
  • Core Diameter
  • Max. Axial Play ±0.07 mm
  • Screw Straightness
  • Screw Material stainless (not resistant to acid and salt water) 
  • Screw Length
  • Thread Lead
  • with End Machining  
  • Standard Axial Play 0.04 mm
  • Material Number SUS303Cu (≙1.4570) 
  • Thread Lead Delay ±0.1/300 mm travel
  • Tensile Strength 760 N/mm2

Dimensions

SCREW-ABA-...
Creation in progress ...

Downloads