PD4-N5918M4204 –  Brushless DC servo motor with integrated controller (stepper motor) – NEMA 23

For new designs we recommend the  PD4-C motors.

Technical Data

  • Size
  • Interface RS485 
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 4.8 A
  • Type of Digital Inputs 5-25 V wide-range 
  • Type of Digital Output open-drain (30 V max.) 
  • Encoder Type incremental 
  • Length "A"
  • NEMA 23 
  • Holding Torque
  • Rated Current (RMS) 3.2 A
  • Number of Digital Inputs
  • Digital Outputs
  • Encoder  
  • Encoder Resolution 500 CPR
  • Weight 0.8 kg

Dimensions

PD4-N5918

Torque Curves

{{axis.legendLabel}}
{{dataRow.datarowName}}  

Knowledge Base

If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.

Firmware updatefor downloading: Firmwareupdate.zip

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24-V control signals. In motor controllers with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be an involved process), the following suppression circuit can be provided at each input in use. Inputs that are not required can be connected directly to the motor controller ground.

The motor controllers and Plug & Drive motors have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please note the maximum switching current or the maximum voltage of the selected motor controller. You can find this information in the respective manual.

SMCI35: A load/PLC cannot be connected with this motor controller.


Accessories

ZCPHOFKC-2,5HC-2  * Connector $2.80
ZK-PD4N Cable assembly PD4-N $88.60
ZK-RS485-USB Converter cable RS485-USB $109.70
Z-K4700/50 Capacitor $5.90
ZIB-PDx-N Additional board $39.40
* Included in the scope of delivery for PD4-N5918M4204.

Order & Configure

Order information

$398.10

Availability

  • 25 in Stock