NP5-20 –  Motor controller for EtherCAT

Availability

  • 25 in Stock

Technical Data

  • Interface EtherCAT 
  • Rated Current (RMS) 6 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 3.3 V 
  • Type of Analog Input 0...3.3 V 
  • Type of Digital Output 3.3 V 
  • Encoder Signal Type incremental 
  • Weight 0.035 kg
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 10 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C - 40 °C

Dimensions

NP5

Knowledge Base

EtherCAT stands for "Ethernet for Control Automation Technology" and is an Ethernet-based real-time fieldbus protocol. Originally EtherCAT was developed by Beckhoff Automation for automation technology applications. Since 2003 the EtherCAT Technology Group has been managing the advancement of the protocol which also became an official IEC standard in 2005. Its real-time capability and the high transmission rate of up to 100 Mbit/s...
More details

Accessories

DK-NP5-48 Development board for NP5 $242.40
DK-NP5-68 Development board for NP5 $298.60

Order

Order information

$143.10

Availability

  • 25 in Stock