LGA421L18-B-UKGI-064 –  Captive linear actuator – NEMA 17

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Rated Force
  • Current per Winding 1.8 A
  • Thread Lead
  • Resistance per Winding 1.75 Ohm
  • Max. Axial Play ±0.09 mm
  • Length "B"
  • Weight
  • NEMA 17 
  • Peak Force 434 N
  • Speed 105 mm/s
  • Thread Diameter
  • Resolution 31.8 µm/step
  • Inductance per Winding 3.4 mH
  • Stroke Length "X"
  • Length "A"
  • Screw Coating  

Dimensions

LGA42
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Accessories

ZK-JST-EHR-6-0.5M-S Motor cable, 0.5m