NP5-40 –  Motor controller for SPI

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual and the document “Instructions for Firmware Update to Version FIR-v2039” when using Plug & Drive Studio 2.
 

Technical Data

  • Interface
  • Rated Current (RMS) 6 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 3.3 V 
  • Type of Analog Input 0...3.3 V 
  • Type of Digital Output 3.3 V 
  • Encoder Signal Type incremental 
  • Weight
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 10 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C - 40 °C

Dimensions

NP5
Creation in progress ...

Accessories

DK-NP5-48 Development board for NP5