LA281M15-A-THCA –  Non-captive linear actuator – NEMA 11

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

The motor cable is included in the scope of delivery.

Technical Data

  • Size
  • Shaft end Single 
  • Speed 35 mm/s
  • Thread Type Trapezoidal 
  • Thread Lead
  • Resistance per Winding 1.45 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA 11 
  • Peak Force 152.1 N
  • Current per Winding 1.5 A
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 1.25 mH
  • Max. Axial Play ±0.05 mm
  • Weight

Dimensions

LA28-A/B
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Accessories

NANOLUBE-50G Bearing grease
SCREW-ABA-THCA-200 Lead screw with trapezoidal thread
SCREW-ABA-THCA-300 Lead screw with trapezoidal thread
SCREW-AAA-THCA-1000 Lead screw with trapezoidal thread