DF45S024050-C –  Brushless DC motor with integrated connectors

Availability

  • 21 in Stock

Technical Data

  • Rated Current 1.58 A
  • Line to Line Inductance 0.59 mH
  • Torque Constant 3.55 Ncm/A
  • Motor Connection PCB 
  • Peak Torque
  • Line to Line Resistance 1.42 Ohm
  • Rotor Inertia 99 gcm²
  • Weight 0.08 kg
  • Peak Current 4.8 A
  • Length "A"

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator...
More details

Accessories

ZK-JST-PHR-6-0.3M Hall cable DF45, 0.3m $6.50
ZK-JST-VHR-5N-0.3M Motor cable DF45, 0.3m $7.40

Order & Configure

Order information

$79.30

Availability

  • 21 in Stock