GPLL —  Economy Planetary Gears

Categories for GPLL

GPLL22 - Economy Planetary Gears

Gears in various lengths and reductions for Nanotec’s ST20 and ST28 stepper motors as well as for the brushless DC motors of the DB28 series.  Please note:The GPLL22 gears can only be ordered...
  • Reduction Ratio 4.66  - 89.72 
  • Rated Output Torque 0.2 Nm - 0.4 Nm
  • Efficiency 60 % - 80 %
  • Backlash <150 ´ (arc minutes)
More details

GPLL40 - Economy Planetary Gears

Gears in various lengths and reductions for Nanotec’s ST41 and ST42 stepper motors as well as for the brushless DC motors of the DB42 series.  Please note:The GPLL40 gears can only be ordered...
  • Reduction Ratio 4  - 49 
  • Rated Output Torque 0.5 Nm - 1.8 Nm
  • Efficiency 60 % - 80 %
  • Backlash <180 ´ (arc minutes)
More details

GPLL52 - Economy Planetary Gears

Gears in various lengths and reductions for Nanotec’s ST57, ST58, ST59 and ST60 stepper motors as well as for the brushless DC motors of the DB57 and the DB87 series.  Please note:The GPLL52...
  • Reduction Ratio 4.33  - 100.28 
  • Rated Output Torque 1 Nm - 10 Nm
  • Efficiency 60 % - 80 %
  • Backlash <180 ´ (arc minutes)
More details

Gears – GPLL Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show