Precision Planetary Gears

Categories for Precision Planetary Gears

GPLE - Precision Planetary Gears

The low-play planetary gears from Nanotec are developed to the state of the art in gearing technology, and manufactured according to DIN ISO 9001. Due to their compact and standardized parts, motor...
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 1.5 Nm - 130 Nm
  • Efficiency 80 % - 97 %
  • Backlash <55, <15, <19, <22, <10, <12, <7, <9, < 9, <11 ´ (arc minutes)
More details

GPLEP - Precision Planetary Gears

The GPLEP precision planetary gears are equipped with reinforced output bearings, and can withstand high radial and axial loads. They enable a simple design without additional bearings for the drive...
  • Reduction Ratio 5  - 25 
  • Rated Output Torque 5 Nm - 82 Nm
  • Efficiency 95 % - 97 %
  • Backlash <15, <19, <10, <12, <7, <9 ´ (arc minutes)
More details

GPLEF - Flange Gears

The GPLEF flange gears are an inexpensive alternative to cycloid or shaft gears, and offer up to 97% efficiency. The drive flange complies with EN ISO 9409, and enables direct mounting of swivel arms...
  • Reduction Ratio 5  - 25 
  • Rated Output Torque 15 Nm - 40 Nm
  • Efficiency 95 % - 97 %
  • Backlash <10, <12 ´ (arc minutes)
More details

Gears – Precision Planetary Gears Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show