SMCI/SMCP Series —  Motor Controllers

Categories for SMCI/SMCP Series

SMC11 - Compact Microstep Controller/Drive

Extremely compact microstep controller for stepper motors with up to 1.4 A phase current. Board size: 36 x 36 mm. Suitable for open loop operation and for control via clock/direction. For larger...
  • Operating Voltage 12 VDC - 35 VDC
  • Rated Current (RMS) 1.4 A
  • Peak Current (RMS) 2.5 A
  • Corresponding Motors Stepper Motors 

SMCI12 - Stepper Motor Controller

Controller for stepper motors with software-based dspDrive® current controller for optimum operating performance at all speeds. Suitable for open loop operation and for control via clock/direction....
  • Operating Voltage 12 VDC - 24 VDC
  • Rated Current (RMS) 1.8 A
  • Peak Current (RMS) 2.7 A
  • Corresponding Motors Stepper Motors 
  • Interface RS485 

SMCP33 - Closed-Loop Stepper Motor Controller/Plug-in Card

Controller as plug-in module for BLDC motors and stepper motors. Practically noise- and resonance-free motor operation in both open-loop and closed-loop mode due to dspDrive®. Configuration via...
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 2 A
  • Peak Current (RMS) 2 A - 4 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface RS485, USB 

SMCI33 - Closed-Loop Stepper Motor Controller

Compact closed-loop positioning controller for stepper motors. Housing size: 90 x 60 x 22 mm. Controlled via RS485 or CANopen. Six optocoupler inputs for 5 to 24 V. Ideally suited for industrial...
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 2 A
  • Peak Current (RMS) 3 A
  • Corresponding Motors Stepper Motors 
  • Interface USB, RS485 

SMCI36 - BLDC and Stepper Motor Controller

Compact and high-performance open controller for BLDC and stepper motors. Practically noise- and resonance-free motor operation in both open-loop and closed-loop mode due to dspDrive®. The L variant...
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 2.2 A - 6 A
  • Peak Current (RMS) 3.3 A - 9 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface RS485 

SMCI47-S - Closed-Loop Stepper Motor Controller

Closed-loop controller for stepper motors. Controlled via RS485 or CANopen. Six optocoupler inputs for 5 to 24 V. Ideally suited for industrial applications and switch cabinets. Please note: When...
  • Operating Voltage 24 VDC - 48 VDC
  • Rated Current (RMS) 7 A
  • Peak Current (RMS) 10.5 A
  • Corresponding Motors Stepper Motors 
  • Interface RS485 

Motor Controllers/Drives – SMCI/SMCP Series Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder Share results

{{pfinder.totalResults}} Results

Show