Programmable Controllers / Drives for BLDC and Stepper Motors – Products

CL3-E - Motor Controller for Stepper and BLDC Motors

CL3-E – Motor controllers / drives

Controller/drive for brushless DC motors and stepper motors with a flange size of up to NEMA 23. Due to its small size (40 x 60 mm), this board is ideally suited for integration into devices such as…
  • Operating Voltage 12 VDC - 24 VDC
  • Rated Current (RMS) 3 A
  • Peak Current (RMS) 3 A - 6 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus CANopen, Modbus RTU 
CL4-E

CL4-E – Motor controllers / drives

High-performance controller/drive for brushless DC motors and stepper motors. Available in a low-current version with 3 A rated current/6 A peak current and in a high-current version with 6 A rated…
  • Operating Voltage 12 VDC - 58 VDC
  • Rated Current (RMS) 3 A - 6 A
  • Peak Current (RMS) 6 A - 18 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus CANopen, Modbus RTU 
C5 - Motor Controller for Stepper Motors with Open Loop Control

C5 – Stepper motor controllers / drives

Controller for openloop operation of stepper motors with a size of NEMA 17 to NEMA 34. Control via clock-direction or through speed or position specification via the analog input. Quick and simple…
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 6 A
  • Matching Motors Stepper Motors 
  • Fieldbus
C5 - Motor Controller for Stepper Motors with Open Loop Control

C5-E – Motor controllers / drives

Controller/drive for brushless DC motors and stepper motors with a flange size from NEMA 17 to NEMA 34. Available in a low-current version with 6 A rated current/6 A peak current and in a…
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A - 10 A
  • Peak Current (RMS) 6 A - 30 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus Modbus RTU, CANopen, EtherNet/IP, EtherCAT, Modbus TCP 
N5 - Motor Controller for EtherCAT or CANopen

N5 – Motor controllers / drives

Universal controller/drive for brushless DC motors and stepper motors. Available in a low-current version with 12-72 V operating voltage and 10 A rated current/10 A peak current as well as in a…
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 10 A - 18 A
  • Peak Current (RMS) 10 A - 40 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus EtherCAT, CANopen, EtherNet/IP, Modbus TCP, Modbus RTU 

Programmable Controllers / Drives – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show

Benefits

performance controller bldc & Schrittmotoren

Maximum performance

Field-oriented torque, speed and position control provides optimum dynamic performance and cycle time –in combination with acceleration feed forward and jerk-limited ramps.
Many control options - programmable stepper motors, programmable brushless motors

Flexible control

Control via fieldbus, clock/direction or digital/analog inputs or integration in an existing control concept are among the options to choose from. Stand-alone operation is also possible.
Easy programmable controller for brushless DC motors, stepper motors

Easy to program

The controllers are quick and easy to parameterize and program with the free software Plug & Drive Studio. Via the integrated oscilloscope, all values can be observed in a millisecond cycle.

DO YOU HAVE ANY QUESTIONS?

Our sales team is happy to answer any questions you may have about our products.

 

CONTACT SALES