N and C Series —  DC Servo Controllers/Drives

Categories for N and C Series

N5 - Motor Controller/Drive for CANopen, EtherCAT, EtherNet/IP or Modbus

Universal controller for BLDC and stepper motors. Configurable via EtherNet/IP, EtherCAT, Modbus and CANopen. Suitable for closedloop control with encoder or Hall sensors and for sensorless control....
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 10 A - 18 A
  • Peak Current (RMS) 10 A - 40 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface EtherCAT, CANopen, EtherNet/IP, Modbus TCP, Modbus RTU 
More details

C5-E - Motor Controller/Drive for CANopen, EtherCAT, EtherNet/IP or Modbus

Controller for closedloop operation of BLDC and stepper motors with sizes from NEMA 17 to NEMA 34. Configurable via CANopen, ModbusRTU and USB and designed for applications with a continuous output...
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A - 10 A
  • Peak Current (RMS) 6 A - 30 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface USB, Modbus RTU, CANopen, EtherNet/IP, EtherCAT, Modbus TCP 
More details
NP5 – N and C Series – Nanotec

NP5 - Motor Controller/Drive for CANopen, EtherCAT, Modbus RTU or SPI

Plug-in motor controller for small BLDC and stepper motors. Due to its small size (85 x 40 mm), this board is ideally suited for integration into devices such as those used for laboratory automation....
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 10 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface Modbus RTU, CANopen, EtherCAT, SPI 
More details

Motor Controllers/Drives – N and C Series Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show