DS16L024240-A –  Brushless DC motor

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Size
  • Peak Current 4 A
  • Peak Torque
  • Rated Power 25 W
  • Torque Constant 0.748 Ncm/A
  • Line to Line Resistance 1.67 Ohm
  • Length "A"
  • Rated Current 1.33 A
  • Rated Torque
  • Rated Speed 24000 rpm
  • Rated Voltage 24 V
  • Line to Line Inductance 0.056 mH
  • Rotor Inertia 10.2 gcm²
  • Weight

Dimensions

DS16
Creation in progress ...

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details