SCA2018M0804-B –  Stepper motor – NEMA 8

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA
  • Current per Winding 0.8 A
  • Rotor Inertia 2.9 gcm²
  • Inductance per Winding 2.3 mH
  • Length "A"
  • Size
  • Holding Torque
  • Resistance per Winding 5.6 Ohm
  • Resolution 1.8 °/step
  • Weight

Dimensions

SCA2018
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}