DB59L024035-A –  Brushless DC motor

Brushless DC motor in angular design.  With one shaft end and Hall sensors. 

Technical Data

  • NEMA 23 
  • Rated Power 172 W
  • Rated Torque
  • Rated Current 9.4 A
  • Rated Speed 3500 rpm
  • Rotor Inertia 119 gcm²
  • Line to Line Inductance 0.29 mH
  • Weight 0.72 kg
  • Size
  • Rated Voltage 24 V
  • Peak Torque
  • Peak Current 28 A
  • Torque Constant 5 Ncm/A
  • Line to Line Resistance 0.22 Ohm
  • Length "A"

Dimensions

DB59-A

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator...
More details

Accessories

ZD-DF56 Damper $11.21

Order & Configure

Order information

$133.25

Availability

  • 10 in Stock