IO-PD4-C-01 –  Test board with cable assembly for motors of the PD4-C-01 series

Test board for the motors of the PD4-Cxx-E-01 series.

Technical Data

  • Max. Operating Voltage 12 V
  • Dimensions 86 x 50 mm 
  • Type IO Board for PD4-C-01 (USB) with Cable Set 
  • Weight 0.12 kg

Order

Order information

$67.00

Availability

  • 25 in Stock