DF45L024048-A – Brushless DC motor with integrated connectors
Technical Data
-
Rated Current 3.26 A
-
Line to Line Inductance 0.27 mH
-
Torque Constant 3.69 Ncm/A
-
Motor Connection PCB
-
Peak Torque
-
Rated Power 65 W
-
Rated Speed 4840 rpm
-
Size
-
Line to Line Resistance 0.56 Ohm
-
Rotor Inertia 181 gcm²
-
Weight 0.15 kg
-
Peak Current 9.5 A
-
Length "A"
-
Rated Torque
-
Rated Voltage 24 V
Dimensions

Downloads
Certificates
Knowledge Base
Accessories
ZK-JST-PHR-6-0.3M | Hall cable DF45, 0.3m | $6.50 |
|
ZK-JST-VHR-5N-0.3M | Motor cable DF45, 0.3m | $7.40 |
|
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.