NanoJ is a programming language that is integrated in the Plug & Drive Studio software. Categories: Programming with NanoJ More details
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio. Categories: Programming with NanoJ More details
Our application notes show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers. Categories: Programming with NanoJ More details
This application note shows you how to connect a Nanotec controller/drive with Ethernet using a DHCP tool. Categories: Motor controllers/drives Webinars/Tutorials More details
Our video shows how stepper motors are operated in closed loop mode with sensorless control and no encoder. We recommend our motor controllers C5 and CL3 for our sensorless operation. Categories: Stepper motors Webinars/Tutorials More details
Closed-loop stepper motors as an alternative to BLDC motors Stepper motor technology was long considered to be a cost-effective alternative to applications that do not demand the high performance delivered by servo motors. Due to their attractive production price and comparatively high torque-to-size ratio, they continued to be used in device engineering. For auxiliary axes in mechanical engineering, however, servo systems began to be given… Categories: Stepper motors Functionality More details
This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC. Categories: Programming with NanoJ More details