L3518S1204-T5X5-A25 –  Captive linear actuator – NEMA 14

Availability

  • The delivery time for this article will be appr. 2 weeks if all components are in stock.

Technical Data

  • Size
  • Force 85 N
  • Current per Winding 1.2 A
  • Thread Lead 5 mm
  • Resistance per Winding 1.85 Ohm
  • Stroke Length "X"
  • Length "A"
  • NEMA 14 
  • Speed 200 mm/s
  • Thread Diameter 5 mm
  • Resolution 25 µm/step
  • Max. Axial Play ±0.1 mm
  • Housing Length "B"
  • Weight 0.24 kg

Dimensions

L3518-A

Force-Velocity Curve

{{axis.legendLabel}}
{{dataRow.datarowName}}  

Order & Configure

Order information

$239.40

Availability

  • The delivery time for this article will be appr. 2 weeks if all components are in stock.

Configure

You can configure this article with others. Please click the configure button below to start.