LS3518S1204-T5X5-75 –  External linear actuators – NEMA 14

Availability

  • 14 in Stock

Technical Data

  • Size
  • Force 85 N
  • Current per Winding 1.2 A
  • Thread Lead 5 mm
  • Resistance per Winding 1.9 Ohm
  • Max. Axial Play ±0.1 mm
  • Screw Length
  • NEMA 14 
  • Speed 200 mm/s
  • Thread Diameter 5 mm
  • Resolution 25 µm/step
  • Inductance per Winding 2.1 mH
  • Length "A"
  • Weight 0.15 kg

Dimensions

LS3518

Force-Velocity Curve

{{axis.legendLabel}}
{{dataRow.datarowName}}  

Accessories

LSNUT-T5X5-F Threaded nut – PEEK $19.50
LSNUT-ZERO5X5 Pre-loaded threaded nut – PEEK $38.60

Order & Configure

Order information

$109.40

Availability

  • 14 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.