ST5918S3008-L2 – Stepper motor with hollow shaft – NEMA 23

High-torque stepper motor with hollow shaft in size NEMA 23 (56 mm) and with 1.8° step angle (full step). Standard size for installation in linear axes or small CNC machines. Available in various lengths and versions.
Availability
- 5 in Stock
- More articles available after 27/Apr/2021.
Technical Data
-
NEMA 23
-
Current per Winding 3 A
-
Holding Torque Bipolar
-
Resistance per Winding 1.44 Ohm
-
Resolution 1.8 °/step
-
Weight
-
Size
-
Holding Torque Unipolar
-
Rotor Inertia 275 gcm²
-
Inductance per Winding 1.1 mH
-
Length "A"
Dimensions

Torque Curves
|
||
---|---|---|