ZST5-5-1050 —  Lead Screw with Trapezoidal Thread

Availability

  • 25 in Stock

Technical Data

  • Thread Diameter 5 mm
  • Corresponding Motors L.....-T5x5 
  • Core Diameter 3.6 mm
  • Max. Axial Play ±0.7 mm
  • Tensile Strength 760 N/mm2
  • Screw Material stainless (not resistant to acid and salt water) 
  • Thread Lead 5 mm
  • with End Machining  
  • Standard Axial Play 0.04 mm
  • Material Number 1.4021 
  • Thread Lead Delay ± 0.1/300 mm travel
  • Screw Length

Dimensions

ZST5-...-1000/1050

Order

Order information

$ 86.11

Availability

  • 25 in Stock