NTS-24V-3,2A –  Switch-Mode Power Supply

Availability

  • 2 in Stock

Technical Data

  • Input Voltage 85-264 VAC; 120-370 VDC 
  • Output Current 3.2 A
  • Length "L"
  • Safety
  • Type of Connection screw clamps 
  • Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature 
  • Output Voltage 24 V
  • Power Output 76.8 W
  • Weight 0.6 kg
  • Certifications CE/UL/TÜV 
  • Fastening Type DIN carrying rail TS-35/7.5 or 15 

Dimensions

NTS-24V-3_2A

Downloads


Order

Order information

$63.70

Availability

  • 2 in Stock