The controllers SMCI12, SCMI36 and SCMP33 have 5 V inputs. If a 24 V control signal is to be applied, it will require a 39 kOhm (0.25 W) resistor be connected in series to each input in use.
SMCI36 – Stepper and BLDC motor controller
Single Price
$342.90
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
- 0 in Stock
For new designs we recommend the C5-E controllers.
Technical Data
-
Interface RS485
-
Rated Current (RMS) 6 A
-
Matching Motors Brushless DC motors, Stepper Motors
-
Number of Digital Inputs 6
-
Number of Analog Inputs 1
-
Number of Digital Outputs 3
-
Encoder Input
-
Brake Output
-
Temperature Range 0 °C - 40 °C
-
Operating Voltage 12 VDC - 72 VDC
-
Peak Current (RMS) 9 A
-
Firmware Generation V1
-
Type of Digital Inputs 5 V
-
Type of Analog Input -10 - +10 V
-
Type of Digital Output open-drain (30 V max.)
-
Encoder Signal Type incremental
-
Weight
Dimensions

Creation in progress ...
Downloads
Datasheets
Software
Certificates
Knowledge Base
Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24 V control signals. In motor controllers/drives with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be a time-consuming process), the following interference-suppression circuit can be provided at each input in…
The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please don't exceed the maximum switching current or the maximum voltage of the selected controller/drive. You can find this information in the product manual. SMCI35: A load/PLC cannot be connected with this controller.
If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.
Firmware update for downloading: Firmwareupdate.zip
Accessories
ZK-RS485-USB | Converter cable RS485-USB | $150.10 |
|
Z-K10000/100 | Capacitor | $34.20 |
|
ZK-WEDS-300-S-SMCI35 | Encoder cable WEDS, 0.3m | $40.30 |
|
ZK-ZHR5-90 | Enc.-/Hall-Kabel 0.09m | $7.10 |
|
ZK-ZHR6-500 | IO cable, 0.5m | $11.80 |
|
ZK-SMCI35-LD | Converter cable encoder | $79.20 |
|