Z-K10000/100 –  Capacitor

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Capacity 10000 μF
  • Capacitance Tolerance ± 20% 
  • Max. Operating Voltage 100 V
  • Lead
  • Temperature Range -40 °C - 85 °C
  • Dimensions Cylindrical Aluminium Cup Round 40 x 95mm 

Dimensions

Z-K10000-100
Creation in progress ...

Knowledge Base