NTS-48V-10A —  Switch-Mode Power Supply

Availability

  • 2 in Stock

Technical Data

  • Input Voltage 180...264 VAC 250...370 VDC 
  • Output Current 10 A
  • Input Current (Cold Start) 40 / 230 VAC A
  • Weight 2.6 kg
  • Certifications CE/UL/TÜV 
  • Fastening Type DIN carrying rail TS-35/7.5 or 15 
  • Output Voltage 48 V
  • Power Output 480 W
  • Length "L"
  • Safety soft start 
  • Type of Connection screw clamps 
  • Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature 

Dimensions

NTS-48V-5A/-10A/-20A; NTS-24V-10A/-20A/-40A

Order

Order information

$ 224.11

Availability

  • 2 in Stock