NTS-24V-5A —  Switch-Mode Power Supply

Availability

  • 25 in Stock

Technical Data

  • Input Voltage 88...132/176...264VAC 248...370VDC 
  • Output Current 5 A
  • Input Current (Cold Start) 40 / 230 VAC A
  • Weight 0.79 kg
  • Certifications CE/UL/TÜV 
  • Fastening Type DIN carrying rail TS-35/7.5 or 15 
  • Output Voltage 24 V
  • Power Output 120 W
  • Length "L"
  • Safety soft start 
  • Type of Connection screw clamps 
  • Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature 

Dimensions

NTS-24V-5A/-3.2A; NTS-48V-2.5A

Order

Order information

$ 78.06

Availability

  • 25 in Stock