SMCI47-S-2 –  Closed-loop stepper motor controller

Single Price

$538.50

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • 10 in Stock
  • More articles available after 26/May/2022.

Please note:
The DIN rail clip is included in the scope of delivery.

For new designs we recommend the  C5-E controllers.

Technical Data

  • Interface RS485 
  • Rated Current (RMS) 7 A
  • Matching Motors Stepper Motors 
  • Number of Digital Inputs
  • Number of Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range 0 °C - 40 °C
  • Operating Voltage 24 VDC - 48 VDC
  • Peak Current (RMS) 10.5 A
  • Firmware Generation V1 
  • Type of Digital Inputs 5 - 25 V wide-range 
  • Type of Digital Output open-drain (30 V max.) 
  • Encoder Signal Type incremental 
  • Weight

Dimensions

SMCI47-S
Creation in progress ...

Knowledge Base

The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please don't exceed the maximum switching current or the maximum voltage of the selected controller/drive. You can find this information in the product manual.  SMCI35:  A load/PLC cannot be connected with this controller.
More details
Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24 V control signals. In motor controllers/drives with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be a time-consuming process), the following interference-suppression circuit can be provided at each input in…
More details

Accessories

ZK-RS485-USB Converter cable RS485-USB $150.10
ZK-RS485-RS232 Converter cable RS485-RS232 $166.40
Z-K4700/50 Capacitor $7.30
Z-K10000/100 Capacitor $34.20
ZK-SMCI-LD Converter cable encoder $75.20
ZCPHOFK-MC0,5-2  * Brake output connector $4.00
ZCPHOFK-MC0,5-5  * Connector $8.00
ZCPHOFK-MC0,5-12  * Connector $15.80
ZCPHOFKC-2,5HC-2  * Connector Power $4.00
ZCPHOFKC-2,5HC-4  * Connector Power $7.00
* Included in the scope of delivery for SMCI47-S-2.