SMCP33-EVA —  Evaluation board

Evaluation board for the SMCP33 motor controller.  
The connectors ZCPHO … for the evaluation board must be ordered separately. The accessories ZCEDA … are already mounted on the board but can also be ordered separately as spare parts.

Technical Data

  • Weight 0.291 kg
  • Dimensions 100 x 269 mm 
  • Max. Operating Voltage 48 V
  • Type Evaluation board for SMCP33 controller 

Dimensions

SMCP33_EVA

Accessories

ZCPHOFKC-2,5HC-2 Connector $ 2.73
ZCPHOFKC-2,5HC-4 Connector $ 4.89
ZCPHOFK-MC0,5-5 Connector $ 5.61
ZCPHOFK-MC0,5-2 Connector $ 2.73
ZCPHOFK-MC0,5-12 Connector $ 11.36
ZCEDA345220088 Board holder for SMCP33, 2 pc./controller $ 0.86
ZCEDA345050521202 Connector for SMCP33 $ 6.18
ZCEDA345240318 Encoding element for SMCP33 $ 1.29

Order

Order information

$ 254.15

Availability

  • 0 in Stock