BRAKE-BCD56-1,5-8 –  Spring-loaded brakes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
The BCD brakes can only be ordered with a motor.

Technical Data

  • Operating Voltage (Brake) 24 VDC
  • Holding Torque (Brake)
  • Size
  • Hub clamping connection 
  • Connection connector M8 
  • Switch-On Time 60 ms
  • Rated Power 7.2 W
  • Shaft Diameter
  • Moment of Inertia 4.63 kg mm²
  • Fastening with 4 M4 screws 
  • Switch-Off Time 20 ms
  • Weight

Dimensions

BCD56-1_5-8
Creation in progress ...

Accessories

ZK-M8-3-2M-1-AFF Brake cable straight 2m