New Nanotec StarterKit speeds up commissioning

Feldkirchen, April 2013 – With its new StarterKit, Nanotec Electronic is providing companies with a complete solution for choosing and commissioning an optimal drive. Various motor settings can easily be tested, and different operating modes such as open loop and closed loop can be compared. This speeds up the evaluation phase and shortens the commissioning time.

The Plug & Drive motor included in the StarterKit and the PC or laptop are simply hooked up to the Starter Kit board, and the bundled NanoPro software is then installed. The software automatically detects the motor type. A total of 14 operating modes are available to test for the optimum drive configuration, such as Position, Reference Run, Interpolated Mode (for CAN Bus), Voltage Thresholds, Speeds with min/max values, Ramps, etc. A closed loop assistant gives support in setting the operating mode and in comparing the closed loop and open loop modes. Nanotec has placed great value on application-based support, such as for applications like belt drive, positioning, decentralized flow control, over run control, or multi-axis synchronization. There are detailed explanations of how such applications can be optimally controlled, and the setting options are easy to understand.

StarterKit1-1 consists of an L Version (Nema 23) PD4-N5918 Plug & Drive motor, the ZIB2 board, a cable set, the USB/RS485 converter, software and a detailed operating manual. The price is 349.90 euros (plus sales tax).

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]

If you would like to receive our press releases and product updates, please email us.