NEMA 24 stepper motor with best-in-class power density

Permanent magnets between the stator teeth make Nanotec’s SCB6018 with 60 mm flange a smooth-running yet powerful stepper.

FluxFocus technology guides the entire magnetic flux into the stator teeth. This prevents flux leakage and provides more torque across all speeds. The thus optimally magnetized stator generates a holding torque of up to 3.6 Nm.

Combined with a closed-loop controller, the SCB6018 is ideal for use in valves and textile or other applications that require rapid acceleration over a short distance. Its second shaft end can be fitted with magnetic or optical encoders.

Show Product