Integrated motor with multi-turn encoder

The intelligent compact drives from Nanotec combine motor, controller and encoder in a space-saving package. With its 80 mm flange and a rated power of 942 W, the new PD6-EB is the most powerful BLDC motor of this product family. The stepper motor PD6-E has a max. holding torque of 10 Nm and comes with an 86 mm flange (NEMA 34).

The PD6 motors can be controlled via fieldbus, clock & direction or digital/analog inputs. This makes it easy to incorporate them into existing control concepts. With the integrated sequence control, stand-alone applications are possible as well. Multi-turn encoders are available as an option. 

The new motors are easy to parameterize and program with the free Plug & Drive Studio software from Nanotec. There are five different fieldbuses to choose from.
Reduced installation time and wiring make the PD6 series a highly profitable choice for automation, robotics or machine building applications.

Show Product