If you would like to receive our press releases and product updates, please email us at [email protected]


BLDC motor with high power density

With the DB80, Nanotec presents an EC motor which – relative to its design size – exhibits exceptionally high power density. Featuring a rated speed of 3000 rpm and a rated voltage of 48 V, this 8-pin motor is particularly suitable for applications which require a high degree of efficiency; for example in service robotics or automated guided vehicle systems.

The DB80 has a flange size of 80 x 80 mm and is available with Hall sensors or encoder.
By standard, it is supplied with a keyway that enables quick and easy connection.

Four different lengths cover a power range from 280 to 940 W, while powerful planetary gearboxes can be additionally fitted for high torques. Customized versions with other windings or shaft forms are also available. Soon the DB80 will also be available with integrated electronics under the model name PD6-CB80.

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]