Modbus TCP Fieldbus systems & interfaces Modbus TCP Modbus TCP is a fieldbus based on the application layer of Modbus with which the data are transferred via standard Ethernet (TCP/IP) (unlike the serial transfer used with Modbus RTU and… More details