Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

L59 - Linear Actuators with Lead Screw

Description
Dimensions
Documentation
Accessories

The rotary motion of the stepper motor is converted into a linear motion of the screw using the L5918 series motors. Thus, highly precise feeding can be achieved without much effort. These drives can also be interchanged with standard 56-mm stepper motors and linear actuators.

The linear actuators generate a force of up to 1000N. In conjunction with suitable SMCI microstep drivers, resolutions to <0.01mm/step are possible, making this actuator series suitable for precision linear axes.

For position feedback, the linear actuators are also available with an built-on encoder.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

Threaded screws are not included in the delivery. Suitable screws can be found above under the Accessories tab.

L5918

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
LSNUT-T10X2-F Threaded Nut, Pitch 2 mm $ 23.58
LSNUT-T10X6-F Threaded Nut, Pitch 6 mm $ 21.28
ZST10-6-200-1 Threaded Screw $ 27.95
ZST10-6-300-1 Threaded Screw $ 38.18
ZST10-2-200-1 Threaded Screw $ 25.99
ZST10-6-1000 Threaded Screw $ 71.53
ZST10-2-300-1 Threaded Screw $ 39.22
ZST10-2-1050 Threaded Screw $ 55.09
Nanolube Lubricant $ 11.04
Models
Type Force Feed Resolution Current Length "A" Options Price Basket Configuration Compare
N mm/s µm/step A
L5918S2008-T10X2
Click to open article details
800 70 10 2 51 $ 113.74

L5918S2008-T10X2 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T10X2-F Threaded Nut, Pitch 2 mm $ 23.58
LSNUT-T10X6-F Threaded Nut, Pitch 6 mm $ 21.28
ZST10-6-200-1 Threaded Screw $ 27.95
ZST10-6-300-1 Threaded Screw $ 38.18
ZST10-2-200-1 Threaded Screw $ 25.99
ZST10-6-1000 Threaded Screw $ 71.53
ZST10-2-300-1 Threaded Screw $ 39.22
ZST10-2-1050 Threaded Screw $ 55.09
Nanolube Lubricant $ 11.04
Data Sheets/3D Data L5918S2008-T10X2

 
Technical Data
Resistance per Winding
1.5 Ohm
Weight
0.65 kg
Inductance per Winding
2.6 mH
Bushing Length "L"
25 mm
Pitch of screw
2 mm
Max. Axial Play
±0.07 mm
 
Amount/Price
L5918S2008-T10X2
  • 1-4: $ 113.74
  • 5-9: $ 108.04
  • 10+: $ 96.67
Availability[?]
  • 123 in Stock
 
Configuration
Possible options:
L5918S2008-T10X2
L5918S2008-T10X6
Click to open article details
500 130 30 2 51 $ 113.74

L5918S2008-T10X6 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T10X2-F Threaded Nut, Pitch 2 mm $ 23.58
LSNUT-T10X6-F Threaded Nut, Pitch 6 mm $ 21.28
ZST10-6-200-1 Threaded Screw $ 27.95
ZST10-6-300-1 Threaded Screw $ 38.18
ZST10-2-200-1 Threaded Screw $ 25.99
ZST10-6-1000 Threaded Screw $ 71.53
ZST10-2-300-1 Threaded Screw $ 39.22
ZST10-2-1050 Threaded Screw $ 55.09
Nanolube Lubricant $ 11.04
Data Sheets/3D Data L5918S2008-T10X6

 
Technical Data
Resistance per Winding
1.5 Ohm
Weight
0.65 kg
Inductance per Winding
2.6 mH
Bushing Length "L"
25 mm
Pitch of screw
6 mm
Max. Axial Play
±0.05 mm
 
Amount/Price
L5918S2008-T10X6
  • 1-4: $ 113.74
  • 5-9: $ 108.04
  • 10+: $ 96.67
Availability[?]
  • 29 in Stock
 
Configuration
Possible options:
L5918S2008-T10X6
L5918L3008-T10X2
Click to open article details
1000 80 10 3 76 $ 144.67

L5918L3008-T10X2 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T10X2-F Threaded Nut, Pitch 2 mm $ 23.58
LSNUT-T10X6-F Threaded Nut, Pitch 6 mm $ 21.28
ZST10-6-200-1 Threaded Screw $ 27.95
ZST10-6-300-1 Threaded Screw $ 38.18
ZST10-2-200-1 Threaded Screw $ 25.99
ZST10-6-1000 Threaded Screw $ 71.53
ZST10-2-300-1 Threaded Screw $ 39.22
ZST10-2-1050 Threaded Screw $ 55.09
Nanolube Lubricant $ 11.04
Data Sheets/3D Data L5918L3008-T10X2

 
Technical Data
Resistance per Winding
1 Ohm
Weight
1 kg
Inductance per Winding
2.2 mH
Bushing Length "L"
25 mm
Pitch of screw
2 mm
Max. Axial Play
±0.07 mm
 
Amount/Price
L5918L3008-T10X2
  • 1-4: $ 144.67
  • 5-9: $ 137.44
  • 10+: $ 122.97
Availability[?]
  • 4 in Stock
  • 100 pieces after 16.03.17
 
Configuration
Possible options:
L5918L3008-T10X2
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved