Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

L41-A - Linear Actuators with Lead Screw and Linear Slide

Description
Dimensions
Documentation
L41-A - Linear Actuators with Lead Screw and Linear Slide

The rotary motion of the stepper motor is directly converted into a linear motion using the L41-A series motors.

Highly precise feeding can be achieved using these motors without requiring additional mechanical components. These motors can also be interchanged with standard 42-mm stepper motors and linear actuators.

The combination of a high-torque stepper motor with a high-pitch screw not only gives the linear actuators of the L41 series an extremely high positioning speed (and extremely short positioning times) but, in its compact form, also enables high thrust and drag forces.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

L4118-A

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Force Feed Length "A" Options Price Basket Configuration Compare
N mm/s
L4118S1404-T6x1-A
Click to open article details
350 40 31
$ 186.76

L4118S1404-T6x1-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118S1404 -A25

L4118S1404 -A50

 
Technical Data
Resistance per Winding
2 Ohm
Pitch of screw
1 mm
Resolution
5 µm/step
Current per Winding
1.4 A
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118S1404 -A25
  • 1-4: $ 186.76
  • 5-9: $ 177.42
  • 10+: $ 158.75
Availability[?]
  • 0 in Stock
L4118S1404 -A50
  • 1-4: $ 187.57
  • 5-9: $ 178.18
  • 10+: $ 159.42
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118S1404-T6x1-A
L4118S1404-T6x2-A
Click to open article details
250 55 31
$ 166.64

L4118S1404-T6x2-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118S1404 -A25

L4118S1404 -A50

 
Technical Data
Resistance per Winding
2 Ohm
Pitch of screw
2 mm
Resolution
10 µm/step
Current per Winding
1.4 A
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118S1404 -A25
  • 1-4: $ 166.64
  • 5-9: $ 158.30
  • 10+: $ 141.63
Availability[?]
  • 0 in Stock
L4118S1404 -A50
  • 1-4: $ 170.32
  • 5-9: $ 161.79
  • 10+: $ 144.76
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118S1404-T6x2-A
L4118S1404-T5x5-A
Click to open article details
120 65 31
$ 176.30

L4118S1404-T5x5-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118S1404 -A25

L4118S1404 -A50

 
Technical Data
Resistance per Winding
2 Ohm
Pitch of screw
5 mm
Resolution
25 µm/step
Current per Winding
1.4 A
Max. Axial Play
±0.1 mm
 
Amount/Price
L4118S1404 -A25
  • 1-4: $ 176.30
  • 5-9: $ 167.47
  • 10+: $ 149.85
Availability[?]
  • 0 in Stock
L4118S1404 -A50
  • 1-4: $ 180.67
  • 5-9: $ 171.63
  • 10+: $ 153.56
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118S1404-T5x5-A
L4118M1804-T6x1-A
Click to open article details
400 25 38
$ 190.79

L4118M1804-T6x1-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118M1804 -T6x1A25

L4118M1804 -A50

 
Technical Data
Resistance per Winding
1.1 Ohm
Pitch of screw
1 mm
Resolution
5 µm/step
Current per Winding
1.8 A
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118M1804 -T6x1A25
  • 1-4: $ 190.79
  • 5-9: $ 181.24
  • 10+: $ 162.16
Availability[?]
  • 0 in Stock
L4118M1804 -A50
  • 1-4: $ 191.71
  • 5-9: $ 182.11
  • 10+: $ 162.94
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118M1804-T6x1-A
L4118M1804-T6x2-A
Click to open article details
300 45 38
$ 169.86

L4118M1804-T6x2-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118M1804 -A25

L4118M1804 -A50

 
Technical Data
Resistance per Winding
1.1 Ohm
Pitch of screw
2 mm
Resolution
10 µm/step
Current per Winding
1.8 A
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118M1804 -A25
  • 1-4: $ 169.86
  • 5-9: $ 161.36
  • 10+: $ 144.37
Availability[?]
  • 0 in Stock
L4118M1804 -A50
  • 1-4: $ 173.54
  • 5-9: $ 164.85
  • 10+: $ 147.50
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118M1804-T6x2-A
L4118M1804-T5x5-A
Click to open article details
150 65 38
$ 181.59

L4118M1804-T5x5-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118M1804 -A25

L4118M1804 -A50

 
Technical Data
Resistance per Winding
1.1 Ohm
Pitch of screw
5 mm
Resolution
25 µm/step
Current per Winding
1.8 A
Max. Axial Play
±0.1 mm
 
Amount/Price
L4118M1804 -A25
  • 1-4: $ 181.59
  • 5-9: $ 172.50
  • 10+: $ 154.34
Availability[?]
  • 0 in Stock
L4118M1804 -A50
  • 1-4: $ 185.96
  • 5-9: $ 176.65
  • 10+: $ 158.06
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118M1804-T5x5-A
L4118L1804-T6x1-A
Click to open article details
450 37 49
$ 202.86

L4118L1804-T6x1-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118L1804 -A25

L4118L1804 -A50

 
Technical Data
Resistance per Winding
1.75 Ohm
Pitch of screw
1 mm
Resolution
5 µm/step
Current per Winding
1.8 A
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118L1804 -A25
  • 1-4: $ 202.86
  • 5-9: $ 192.72
  • 10+: $ 172.43
Availability[?]
  • 0 in Stock
L4118L1804 -A50
  • 1-4: $ 203.78
  • 5-9: $ 193.59
  • 10+: $ 173.21
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118L1804-T6x1-A
L4118L1804-T6x2-A
Click to open article details
350 50 49
$ 183.08

L4118L1804-T6x2-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118L1804 -A25

L4118L1804 -A50

 
Technical Data
Resistance per Winding
1.75 Ohm
Pitch of screw
2 mm
Resolution
10 µm/step
Current per Winding
1.8 A
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118L1804 -A25
  • 1-4: $ 183.08
  • 5-9: $ 173.93
  • 10+: $ 155.62
Availability[?]
  • 1 in Stock
L4118L1804 -A50
  • 1-4: $ 186.65
  • 5-9: $ 177.31
  • 10+: $ 158.64
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118L1804-T6x2-A
L4118L1804-T5x5-A
Click to open article details
250 60 49
$ 194.70

L4118L1804-T5x5-A was added to the basket

L41-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L4118L1804 -A25

L4118L1804 -A50

 
Technical Data
Resistance per Winding
1.75 Ohm
Pitch of screw
5 mm
Resolution
25 µm/step
Current per Winding
1.8 A
Max. Axial Play
±0.1 mm
 
Amount/Price
L4118L1804 -A25
  • 1-4: $ 194.70
  • 5-9: $ 184.95
  • 10+: $ 165.49
Availability[?]
  • 0 in Stock
L4118L1804 -A50
  • 1-4: $ 199.18
  • 5-9: $ 189.22
  • 10+: $ 169.30
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L4118L1804-T5x5-A
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved