Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

LS28 - Linear Positioning Drive

Description
Dimensions
Documentation
Accessories

The new LS linear positioning drives from Nanotec are ideal for building cost-effective and compact linear systems since they dispense with the coupling and a bearing support point and decrease the installation effort. In the case of small loads and load ratings, such as when measured values are scanned, it is even possible to operate without the linear slide. Additional motor and screw variants (>500 pieces) permit the unit to be optimally adapted to the application.

Advantages

 

  • Maintenance-free due to special plastic nut with integrated rotation protection (to be ordered separately)
  • Double ball bearing in the motor, making an additional bearing unnecessary
  • Linear motion possible up to 55mm
  • Self-locking
  • Resolution 0.01mm (1/1 step)

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values.More information can be found in theFAQs.Moving against fixed end stops should be avoided.

LS2818

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Models
Type Force Feed Resolution Length "A" Options Price Basket Configuration Compare
N mm/s µm/step
LS2818S0604-T6x1-75
Click to open article details
60 20 5 31.5 $ 98.21

LS2818S0604-T6x1-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS2818S0604-T6x1-75

 
Technical Data
Resistance per Winding
5.6 Ohm
Weight
0.13 kg
Current per Winding
0.67 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS2818S0604-T6x1-75
  • 1-4: $ 98.21
  • 5-9: $ 93.30
  • 10+: $ 83.48
Availability[?]
  • 19 in Stock
  • 30 pieces after 22.06.17
 
Configuration
Possible options:
LS2818S0604-T6x1-75
LS2818S0604-T6x2-75
Click to open article details
60 20 10 31.5 $ 78.89

LS2818S0604-T6x2-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS2818S0604-T6x2-75

 
Technical Data
Resistance per Winding
5.6 Ohm
Weight
0.13 kg
Current per Winding
0.67 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS2818S0604-T6x2-75
  • 1-4: $ 78.89
  • 5-9: $ 74.95
  • 10+: $ 67.06
Availability[?]
  • 18 in Stock
 
Configuration
Possible options:
LS2818S0604-T6x2-75
LS2818S0604-T5x5-75
Click to open article details
30 100 25 31.5 $ 84.64

LS2818S0604-T5x5-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS2818S0604-T5x5-75

 
Technical Data
Resistance per Winding
5.6 Ohm
Weight
0.13 kg
Current per Winding
0.67 A
Max. Axial Play
±0.1 mm
 
Amount/Price
LS2818S0604-T5x5-75
  • 1-4: $ 84.64
  • 5-9: $ 80.41
  • 10+: $ 71.94
Availability[?]
  • 35 in Stock
 
Configuration
Possible options:
LS2818S0604-T5x5-75
LS2818L0604-T6x1-75
Click to open article details
120 30 5 50.5 $ 106.26

LS2818L0604-T6x1-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS2818L0604-T6x1-75

 
Technical Data
Resistance per Winding
9.2 Ohm
Weight
0.28 kg
Current per Winding
0.67 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS2818L0604-T6x1-75
  • 1-4: $ 106.26
  • 5-9: $ 100.95
  • 10+: $ 90.32
Availability[?]
  • 42 in Stock
 
Configuration
Possible options:
LS2818L0604-T6x1-75
LS2818L0604-T6x2-75
Click to open article details
120 30 10 50.5 $ 87.29

LS2818L0604-T6x2-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS2818L0604-T6x2-75

 
Technical Data
Resistance per Winding
9.2 Ohm
Weight
0.28 kg
Current per Winding
0.67 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS2818L0604-T6x2-75
  • 1-4: $ 87.29
  • 5-9: $ 82.92
  • 10+: $ 74.19
Availability[?]
  • 44 in Stock
 
Configuration
Possible options:
LS2818L0604-T6x2-75
LS2818L0604-T5x5-75
Click to open article details
60 140 25 50.5 $ 94.42

LS2818L0604-T5x5-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS2818L0604-T5x5-75

 
Technical Data
Resistance per Winding
9.2 Ohm
Weight
0.28 kg
Current per Winding
0.67 A
Max. Axial Play
±0.1 mm
 
Amount/Price
LS2818L0604-T5x5-75
  • 1-4: $ 94.42
  • 5-9: $ 89.69
  • 10+: $ 80.25
Availability[?]
  • 55 in Stock
 
Configuration
Possible options:
LS2818L0604-T5x5-75
LS2818L1404-T6x2-75
Click to open article details
140 40 10 50.5 $ 87.29

LS2818L1404-T6x2-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm $ 15.53
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm $ 15.53
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm $ 15.53
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS2818L1404-T6x2-75

 
Technical Data
Resistance per Winding
2.3 Ohm
Weight
0.28 kg
Current per Winding
1.4 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS2818L1404-T6x2-75
  • 1-4: $ 87.29
  • 5-9: $ 82.92
  • 10+: $ 74.19
Availability[?]
  • 14 in Stock
 
Configuration
Possible options:
LS2818L1404-T6x2-75
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved