Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

L28 - Linear Actuators with Lead Screw

Description
Dimensions
Documentation
Accessories

The combination of a high-torque stepper motor with a high-pitch screw not only gives the L28 linear actuators an exceptionally high positioning speed (and extremely short positioning times) but, in its compact form, also enables large thrust and drag forces.

In conjunction with suitable SMCI microstep drivers, resolutions to <0.01mm/step are possible, making this actuator series suitable for precision linear axes.

Due to the relatively high screw efficiency of >0.5, the unit achieves a long time to maintenance.For position feedback, the linear actuators are also available with an integrated encoder.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values.More information can be found in theFAQs.Moving against fixed end stops should be avoided.

Threaded screws are not included in the delivery. Suitable screws can be found above under the Accessories tab.

L2818

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZST5-2-200-1 Threaded Screw $ 23.35
ZST5-2-300-1 Threaded Screw $ 27.95
ZST5-5-200-1 Threaded Screw $ 25.76
ZST5-2-1000 Threaded Screw
ZST5-5-300-1 Threaded Screw $ 39.68
ZST5-5-1050 Threaded Screw $ 68.89
Nanolube Lubricant $ 11.04
Models
Type Force Feed Current Length "A" Options Price Basket Configuration Compare
N mm/s A
L2818S0604-T5X5
Click to open article details
30 100 0.67 31.5 $ 84.64

L2818S0604-T5X5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZST5-2-200-1 Threaded Screw $ 23.35
ZST5-2-300-1 Threaded Screw $ 27.95
ZST5-5-200-1 Threaded Screw $ 25.76
ZST5-2-1000 Threaded Screw
ZST5-5-300-1 Threaded Screw $ 39.68
ZST5-5-1050 Threaded Screw $ 68.89
Nanolube Lubricant $ 11.04
Data Sheets/3D Data L2818S0604-T5X5

 
Technical Data
Resistance per Winding
5.6 Ohm
Weight
0.11 kg
Inductance per Winding
4 mH
Pitch of screw
5 mm
Resolution
25 µm/step
Bushing Length "L"
20 mm
Max. Axial Play
±0.1 mm
 
Amount/Price
L2818S0604-T5X5
  • 1-4: $ 84.64
  • 5-9: $ 80.41
  • 10+: $ 71.94
Availability[?]
  • 112 in Stock
  • 150 pieces after 20.04.17
 
Configuration
Possible options:
L2818S0604-T5X5
L2818L0604-T5X2
Click to open article details
115 20 0.67 50.5 $ 95.91

L2818L0604-T5X2 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZST5-2-200-1 Threaded Screw $ 23.35
ZST5-2-300-1 Threaded Screw $ 27.95
ZST5-5-200-1 Threaded Screw $ 25.76
ZST5-2-1000 Threaded Screw
ZST5-5-300-1 Threaded Screw $ 39.68
ZST5-5-1050 Threaded Screw $ 68.89
Nanolube Lubricant $ 11.04
Data Sheets/3D Data L2818L0604-T5X2

 
Technical Data
Resistance per Winding
9.2 Ohm
Weight
0.19 kg
Inductance per Winding
7.2 mH
Pitch of screw
2 mm
Resolution
10 µm/step
Bushing Length "L"
20 mm
Max. Axial Play
±0.1 mm
 
Amount/Price
L2818L0604-T5X2
  • 1-4: $ 95.91
  • 5-9: $ 91.11
  • 10+: $ 81.52
Availability[?]
  • 0 in Stock
  • 3 pieces preordered, potentially available on request
 
Configuration
Possible options:
L2818L0604-T5X2
L2818L0604-T5X5
Click to open article details
60 140 0.67 50.5 $ 95.91

L2818L0604-T5X5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZST5-2-200-1 Threaded Screw $ 23.35
ZST5-2-300-1 Threaded Screw $ 27.95
ZST5-5-200-1 Threaded Screw $ 25.76
ZST5-2-1000 Threaded Screw
ZST5-5-300-1 Threaded Screw $ 39.68
ZST5-5-1050 Threaded Screw $ 68.89
Nanolube Lubricant $ 11.04
Data Sheets/3D Data L2818L0604-T5X5

 
Technical Data
Resistance per Winding
9.2 Ohm
Weight
0.19 kg
Inductance per Winding
7.2 mH
Pitch of screw
5 mm
Resolution
25 µm/step
Bushing Length "L"
20 mm
Max. Axial Play
±0.1 mm
 
Amount/Price
L2818L0604-T5X5
  • 1-4: $ 95.91
  • 5-9: $ 91.11
  • 10+: $ 81.52
Availability[?]
  • 131 in Stock
 
Configuration
Possible options:
L2818L0604-T5X5
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved