DB33S01 –  Brushless DC motor

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA
  • Rated Power 7 W
  • Rated Torque
  • Rated Current 0.56 A
  • Rated Speed 3000 rpm
  • Rotor Inertia 2.94 gcm²
  • Line to Line Inductance 7 mH
  • Weight
  • Size
  • Rated Voltage 24 V
  • Peak Torque
  • Peak Current 1.4 A
  • Torque Constant 4.6 Ncm/A
  • Line to Line Resistance 14.2 Ohm
  • Length "A"

Dimensions

DB33
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Downloads


Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details