Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

DB28 - Brushless EC Servo Motor

Description
Dimensions
Documentation
Small 3-phase BLDC Motor DB28 6 to 16 Watts

Die ultra kompakten bürstenlosen ( BLDC ) Motore der Baureihe DB28 liefern neben der hohen Ausgangsleistung und Laufruhe eine wesentlich höhere Lebenserwartung als DC Motore. Die integrierten Hallsensoren bieten eine einfache Drehzahlregelung und der BLDC Motor kann mit den leicht anzubauenden und preisgünstigen Nanotec Encodern zu einem leistungsfähigen Servomotor (Link DB-A) für hohe Drehzahlbereiche ausgebaut werden. Passende Getriebe erweitern die Anwendung der BLDC Motore dort, wo höhere Drehmomente gefordert werden.

DB28

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Nom. Output Nom. Torque Current Nom. Voltage Nom. Speed Options Price Basket Configuration
W
A V rpm
DB28S01
Click to open article details
6 0.5 0.51 15 8000 $ 59.00

DB28S01 was added to the basket

Small 3-phase BLDC Motor DB28 6 to 16 Watts
Data Sheets/3D Data DB28S01

 
Technical Data
Line to Line Resistance
8 Ohm
Line to Line Inductance
2 mH
Rotor Inertia
2.35 gcm²
Torque Constant
1.37 Ncm/A
Weight
0.06 kg
Peak Current
2.5 A
Peak Torque
2.1 Ncm
Length "A"
28 mm
 
Amount/Price
DB28S01
  • 1-4: $ 59.00
  • 5-9: $ 56.04
  • 10+: $ 53.10
Availability[?]
  • 69 in Stock
 
Configuration
Possible options:
DB28S01
DB28M01
Click to open article details
14 1.4 0.88 24 10000 $ 54.17

DB28M01 was added to the basket

Small 3-phase BLDC Motor DB28 6 to 16 Watts
Data Sheets/3D Data DB28M01

 
Technical Data
Line to Line Resistance
4.63 Ohm
Line to Line Inductance
1.6 mH
Rotor Inertia
2.12 gcm²
Torque Constant
1.6 Ncm/A
Weight
0.082 kg
Peak Current
2.8 A
Peak Torque
4.2 Ncm
Length "A"
38 mm
 
Amount/Price
DB28M01
  • 1-4: $ 54.17
  • 5-9: $ 51.45
  • 10+: $ 48.75
Availability[?]
  • 22 in Stock
 
Configuration
Possible options:
DB28M01
DB28L01
Click to open article details
16 5 1 24 3700 $ 107.41

DB28L01 was added to the basket

Small 3-phase BLDC Motor DB28 6 to 16 Watts
Data Sheets/3D Data DB28L01

 
Technical Data
Line to Line Resistance
4.67 Ohm
Line to Line Inductance
3.5 mH
Rotor Inertia
5.98 gcm²
Torque Constant
5 Ncm/A
Weight
0.195 kg
Peak Current
3 A
Peak Torque
15 Ncm
Length "A"
77 mm
 
Amount/Price
DB28L01
  • 1-4: $ 107.41
  • 5-9: $ 102.04
  • 10+: $ 96.67
Availability[?]
  • 2 in Stock
  • 50 pieces after 13.04.17
 
Configuration
Possible options:
DB28L01
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved