Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

GPLE80 - Precision Planetary Gears

Description
Technical Data
Dimensions
Documentation

The low-play planetary gears from Nanotec are developed to the state of the art in gearing technology and are manufactured to DIN/ISO 9001. Because the gearing parts are minimized and standardized, these gears are a powerful building block for designers.

Advantages

  • High driving torques
  • High torsional rigidity
  • Low circumferential backlash
  • High admissible axial and radial shaft loads
  • Low running noise
  • Easy stepper motor/gear assembly

The GPLE80 gears can be mounted by the customer and hence are supplied separately. The installation instructions can be found under the Documentation tab on this page.

Protection ClassIP54
Service life*30.000 hours
Combination with motorNEMA 34
Working temperature-25 to 90°C
Admissible radial/axial shaft load (N)650/900 (service life* 10.000 h: 750/1000 N)
Input Speed max.7000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLE80

Please click on the respective product in the list below to download datasheets.

Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLE80-1S-3
Click to open article details
3 85 97 <7
$ 310.96

GPLE80-1S-3 was added to the basket

Data Sheets/3D Data GPLE80-1S-3-F80

GPLE80-1S-3-F87

 
Technical Data
Weight
2.1 kg
Length
60.5 mm
 
Amount/Price
GPLE80-1S-3-F80
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
GPLE80-1S-3-F87
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 5 in Stock
  • 25 pieces after 20.03.17
 
GPLE80-1S-4
Click to open article details
4 115 97 <7
$ 310.96

GPLE80-1S-4 was added to the basket

Data Sheets/3D Data GPLE80-1S-4-F80

GPLE80-1S-4-F87

 
Technical Data
Weight
2.1 kg
Length
60.5 mm
 
Amount/Price
GPLE80-1S-4-F80
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
GPLE80-1S-4-F87
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 4 in Stock
 
GPLE80-1S-5
Click to open article details
5 110 97 <7
$ 310.96

GPLE80-1S-5 was added to the basket

Data Sheets/3D Data GPLE80-1S-5-F80

GPLE80-1S-5-F87

 
Technical Data
Weight
2.1 kg
Length
60.5 mm
 
Amount/Price
GPLE80-1S-5-F80
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
GPLE80-1S-5-F87
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
  • 6 pieces preordered, potentially available on request
 
GPLE80-1S-8
Click to open article details
8 50 97 <7
$ 310.96

GPLE80-1S-8 was added to the basket

Data Sheets/3D Data GPLE80-1S-8-F80

GPLE80-1S-8-F87

 
Technical Data
Weight
2.1 kg
Length
60.5 mm
 
Amount/Price
GPLE80-1S-8-F80
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
GPLE80-1S-8-F87
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
 
GPLE80-1S-10
Click to open article details
10 38 97 <7
$ 310.96

GPLE80-1S-10 was added to the basket

Data Sheets/3D Data GPLE80-1S-10-F80

GPLE80-1S-10-F87

 
Technical Data
Weight
2.1 kg
Length
60.5 mm
 
Amount/Price
GPLE80-1S-10-F80
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
GPLE80-1S-10-F87
  • 1-4: $ 310.96
  • 5-9: $ 279.86
  • 10+: $ 264.32
Availability[?]
  • 0 in Stock
 
GPLE80-2S-9
Click to open article details
9 130 95 <9
$ 382.72

GPLE80-2S-9 was added to the basket

Data Sheets/3D Data GPLE80-2S-9-F80

GPLE80-2S-9-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-9-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-9-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-12
Click to open article details
12 120 95 <9
$ 382.72

GPLE80-2S-12 was added to the basket

Data Sheets/3D Data GPLE80-2S-12-F80

GPLE80-2S-12-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-12-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-12-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-15
Click to open article details
15 110 95 <9
$ 382.72

GPLE80-2S-15 was added to the basket

Data Sheets/3D Data GPLE80-2S-15-F80

GPLE80-2S-15-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-15-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-15-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-16
Click to open article details
16 120 95 <9
$ 382.72

GPLE80-2S-16 was added to the basket

Data Sheets/3D Data GPLE80-2S-16-F80

GPLE80-2S-16-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-16-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-16-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-20
Click to open article details
20 120 95 < 9
$ 382.72

GPLE80-2S-20 was added to the basket

Data Sheets/3D Data GPLE80-2S-20-F80

GPLE80-2S-20-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-20-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-20-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-25
Click to open article details
25 110 95 <9
$ 382.72

GPLE80-2S-25 was added to the basket

Data Sheets/3D Data GPLE80-2S-25-F80

GPLE80-2S-25-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-25-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-25-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-32
Click to open article details
32 120 95 <9
$ 382.72

GPLE80-2S-32 was added to the basket

Data Sheets/3D Data GPLE80-2S-32-F80

GPLE80-2S-32-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-32-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-32-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-40
Click to open article details
40 110 95 <9
$ 382.72

GPLE80-2S-40 was added to the basket

Data Sheets/3D Data GPLE80-2S-40-F80

GPLE80-2S-40-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-40-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-40-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-2S-64
Click to open article details
64 50 95 <9
$ 382.72

GPLE80-2S-64 was added to the basket

Data Sheets/3D Data GPLE80-2S-64-F80

GPLE80-2S-64-F87

 
Technical Data
Weight
2.6 kg
Length
77.5 mm
 
Amount/Price
GPLE80-2S-64-F80
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
GPLE80-2S-64-F87
  • 1-4: $ 382.72
  • 5-9: $ 344.45
  • 10+: $ 325.31
Availability[?]
  • 0 in Stock
 
GPLE80-3S-60
Click to open article details
60 110 91 <11
$ 475.99

GPLE80-3S-60 was added to the basket

Data Sheets/3D Data GPLE80-3S-60-F80

GPLE80-3S-60-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-60-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-60-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
 
GPLE80-3S-80
Click to open article details
80 120 91 <11
$ 475.99

GPLE80-3S-80 was added to the basket

Data Sheets/3D Data GPLE80-3S-80-F80

GPLE80-3S-80-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-80-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-80-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
  • 30 pieces after 13.03.17
 
GPLE80-3S-100
Click to open article details
100 120 91 <11
$ 475.99

GPLE80-3S-100 was added to the basket

Data Sheets/3D Data GPLE80-3S-100-F80

GPLE80-3S-100-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-100-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-100-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
 
GPLE80-3S-120
Click to open article details
120 110 91 <11
$ 475.99

GPLE80-3S-120 was added to the basket

Data Sheets/3D Data GPLE80-3S-120-F80

GPLE80-3S-120-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-120-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-120-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
 
GPLE80-3S-160
Click to open article details
160 120 91 <11
$ 475.99

GPLE80-3S-160 was added to the basket

Data Sheets/3D Data GPLE80-3S-160-F80

GPLE80-3S-160-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-160-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-160-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
  • 2 pieces after 27.02.17
 
GPLE80-3S-256
Click to open article details
256 120 91 <11
$ 475.99

GPLE80-3S-256 was added to the basket

Data Sheets/3D Data GPLE80-3S-256-F80

GPLE80-3S-256-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-256-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-256-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
 
GPLE80-3S-320
Click to open article details
320 110 91 <11
$ 475.99

GPLE80-3S-320 was added to the basket

Data Sheets/3D Data GPLE80-3S-320-F80

GPLE80-3S-320-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-320-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-320-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
  • 1 pieces after 13.03.17
 
GPLE80-3S-512
Click to open article details
512 50 91 <11
$ 475.99

GPLE80-3S-512 was added to the basket

Data Sheets/3D Data GPLE80-3S-512-F80

GPLE80-3S-512-F87

 
Technical Data
Weight
3.1 kg
Length
95 mm
 
Amount/Price
GPLE80-3S-512-F80
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
GPLE80-3S-512-F87
  • 1-4: $ 475.99
  • 5-9: $ 428.39
  • 10+: $ 404.58
Availability[?]
  • 0 in Stock
 
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved