Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

GPLK42 - Lightweight Planetary GearsNew

Description
Technical Data
Dimensions
Documentation

The new GPLK gears are made of plastic and especially well suited for applications where the motor will be moved. They have a diameter of 42 mm and are considerably lighter and much quieter than comparable gears made of metal. In combination with the BLDC motor DF45, they make a very compact drive that weighs just 300 g and has a nominal torque of 5 Nm. GPKL gears can also be mounted to NEMA 17 motors.

Advantages

  • very quiet
  • low weight
  • shaft flattened on both sides
  • inexpensive

Please note that the GPLEK42 gears are only available together with a motor. The Configurator will identify a selection of the gears that are compatible with our motors.

Combination with motorNEMA 17, DF45
Axial/radial force40/40*, 40/65*
Service life** 5000 h
Operating temperature-15 to +65°C
Input speed max.5000 rpm

*40/40 for single-stage gears (GPLK42-4,3) and 40/65 for two-stage planetary gears (GPLK42-23, GPLK42-56). The distance between the point of force and the flange is 10 mm. 

**The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLK42_DF45

GPLK42_Nema17

Please click on the respective product in the list below to download datasheets.

Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLK42-4,3
Click to open article details
4.3 4 75 <90 $ 84.99 Only available in combination with other articles
Data Sheets/3D Data GPLK42-4,3

 
Technical Data
Weight
0.145 kg
Length "L"
48.5 mm
Axial Play
< 0.2 mm
 
Amount/Price
GPLK42-4,3
  • 1-4: $ 84.99
  • 5-9: $ 80.73
  • 10+: $ 76.49
Availability[?]
  • 17 in Stock
 
GPLK42-23
Click to open article details
23 6 70 <90 $ 94.42 Only available in combination with other articles
Data Sheets/3D Data GPLK42-23

 
Technical Data
Weight
0.175 kg
Length "L"
64.3 mm
Axial Play
< 0.2 mm
 
Amount/Price
GPLK42-23
  • 1-4: $ 94.42
  • 5-9: $ 89.69
  • 10+: $ 84.97
Availability[?]
  • 18 in Stock
 
GPLK42-56
Click to open article details
56 5 70 < 90 $ 94.42 Only available in combination with other articles
Data Sheets/3D Data GPLK42-56

 
Technical Data
Weight
0.175 kg
Length "L"
64.3 mm
Axial Play
< 0.2 mm
 
Amount/Price
GPLK42-56
  • 1-4: $ 94.42
  • 5-9: $ 84.97
  • 10+: $ 78.36
Availability[?]
  • 30 in Stock
 
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved