Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

DF32 - Flat Brushless DC MotorNew

Description
Dimensions
Documentation
Accessories

The DF32 series consists of 8-pin external rotor motors that come with a ribbon cable. In order to connect the motor quickly and in a space-saving manner, the matching ZIF socket strip can be designed directly onto the controller board. For testing purposes, an adapter board can be ordered optionally when using regular braids. DF32 motors are suitable for a wide range of applications and offer a cost-effective solution for high-volume use.

DF32-A

Please click on the respective product in the list below to download datasheets.

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Please note that both cables are required only for the motor version with PCB connection.

Type Description PDF Price Basket
ZIB-DF32 Adapter Board $ 15.99
Models
Type Nom. Output Nom. Torque Nom. Speed Nom. Voltage Options Price Basket Configuration
W
rpm V
DF32M024027-A
Click to open article details
7.4 2.55 2760 24 $ 71.19

DF32M024027-A was added to the basket

!

Please note that both cables are required only for the motor version with PCB connection.

For this article the following accessories are available:

Type Description PDF Price Basket
ZIB-DF32 Adapter Board $ 15.99
Data Sheets/3D Data DF32M024027-A

 
Technical Data
Nominal Current
0.5 A
Line to Line Resistance
13.7 Ohm
Line to Line Inductance
4.86 mH
Rotor Inertia
35 gcm²
Torque Constant
5.1 Ncm/A
Weight
0.05 kg
Peak Current
1.5 A
Peak Torque
7.65 Ncm
Length "A"
17.9 mm
 
Amount/Price
DF32M024027-A
  • 1-4: $ 71.19
  • 5-9: $ 67.62
  • 10+: $ 64.07
Availability[?]
  • 20 in Stock
 
Configuration
Possible options:
DF32M024027-A
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved