Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

GPLE40 - Precision Planetary Gears

Description
Technical Data
Dimensions
Documentation

The low-play planetary gears from Nanotec are developed to the state of the art in gearing technology and are manufactured to DIN/ISO 9001. Because the gearing parts are minimized and standardized, these gears are a powerful building block for designers.

Advantages

  • High driving torques
  • High torsional rigidity
  • Low circumferential backlash
  • High admissible axial and radial shaft loads
  • Low running noise
  • Easy stepper motor/gear assembly

The GPLE40 gears can be mounted by the customer and hence are supplied separately. The installation instructions can be found under the Documentation tab on this page.

Protection ClassIP54
Service life*30.000 hours
Combination with motorNEMA 17, 23, 24
Working temperature-25 to 90 °C
Admissible radial/axial shaft load (N)160/160 (service life* 10.000 h: 200/200 N)
Input speed max.18000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLE40

Please click on the respective product in the list below to download datasheets.

Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLE40-1S-3
Click to open article details
3 11 97 <15
$ 188.95

GPLE40-1S-3 was added to the basket

Data Sheets/3D Data GPLE40-1S-3

GPLE40-1S-3-F56

 
Technical Data
Weight
0.35 kg
Length
39 mm
 
Amount/Price
GPLE40-1S-3
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 9 in Stock
GPLE40-1S-3-F56
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 4 in Stock
  • 15 pieces after 13.03.17
 
GPLE40-1S-4
Click to open article details
4 15 97 <15
$ 188.95

GPLE40-1S-4 was added to the basket

Data Sheets/3D Data GPLE40-1S-4

GPLE40-1S-4-F56

 
Technical Data
Weight
0.35 kg
Length
39 mm
 
Amount/Price
GPLE40-1S-4
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 0 in Stock
GPLE40-1S-4-F56
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 35 in Stock
 
GPLE40-1S-5
Click to open article details
5 14 97 <15
$ 188.95

GPLE40-1S-5 was added to the basket

Data Sheets/3D Data GPLE40-1S-5

GPLE40-1S-5-F56

 
Technical Data
Weight
0.35 kg
Length
39 mm
 
Amount/Price
GPLE40-1S-5
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 6 in Stock
  • 5 pieces preordered, potentially available on request
GPLE40-1S-5-F56
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 6 in Stock
  • 2 pieces preordered, potentially available on request
 
GPLE40-1S-8
Click to open article details
8 6 97 <15
$ 188.95

GPLE40-1S-8 was added to the basket

Data Sheets/3D Data GPLE40-1S-8

GPLE40-1S-8-F56

 
Technical Data
Weight
0.35 kg
Length
39 mm
 
Amount/Price
GPLE40-1S-8
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 14 in Stock
  • 50 pieces after 13.03.17
GPLE40-1S-8-F56
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 5 in Stock
 
GPLE40-1S-10
Click to open article details
10 5 97 <15
$ 188.95

GPLE40-1S-10 was added to the basket

Data Sheets/3D Data GPLE40-1S-10

 
Technical Data
Weight
0.35 kg
Length
39 mm
 
Amount/Price
GPLE40-1S-10
  • 1-4: $ 188.95
  • 5-9: $ 170.05
  • 10+: $ 160.60
Availability[?]
  • 0 in Stock
  • 15 pieces after 27.02.17
 
GPLE40-2S-9
Click to open article details
9 16.5 95 <19
$ 232.07

GPLE40-2S-9 was added to the basket

Data Sheets/3D Data GPLE40-2S-9

GPLE40-2S-9-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-9
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
GPLE40-2S-9-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
 
GPLE40-2S-12
Click to open article details
12 20 95 <19
$ 232.07

GPLE40-2S-12 was added to the basket

Data Sheets/3D Data GPLE40-2S-12

GPLE40-2S-12-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-12
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
GPLE40-2S-12-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
 
GPLE40-2S-15
Click to open article details
15 18 95 <19
$ 232.07

GPLE40-2S-15 was added to the basket

Data Sheets/3D Data GPLE40-2S-15

GPLE40-2S-15-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-15
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
  • 3 pieces after 13.03.17
GPLE40-2S-15-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
 
GPLE40-2S-16
Click to open article details
16 20 95 <19
$ 232.07

GPLE40-2S-16 was added to the basket

Data Sheets/3D Data GPLE40-2S-16

GPLE40-2S-16-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-16
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
GPLE40-2S-16-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
 
GPLE40-2S-20
Click to open article details
20 20 95 <19
$ 232.07

GPLE40-2S-20 was added to the basket

Data Sheets/3D Data GPLE40-2S-20

GPLE40-2S-20-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-20
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 6 in Stock
GPLE40-2S-20-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 5 in Stock
 
GPLE40-2S-25
Click to open article details
25 18 95 <19
$ 232.07

GPLE40-2S-25 was added to the basket

Data Sheets/3D Data GPLE40-2S-25

GPLE40-2S-25-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-25
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 6 in Stock
GPLE40-2S-25-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 3 in Stock
 
GPLE40-2S-32
Click to open article details
32 20 95 <19
$ 232.07

GPLE40-2S-32 was added to the basket

Data Sheets/3D Data GPLE40-2S-32

GPLE40-2S-32-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-32
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
GPLE40-2S-32-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
 
GPLE40-2S-40
Click to open article details
40 18 95 <19
$ 232.07

GPLE40-2S-40 was added to the basket

Data Sheets/3D Data GPLE40-2S-40

GPLE40-2S-40-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-40
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 10 in Stock
GPLE40-2S-40-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
 
GPLE40-2S-64
Click to open article details
64 7.5 95 <19
$ 232.07

GPLE40-2S-64 was added to the basket

Data Sheets/3D Data GPLE40-2S-64

GPLE40-2S-64-F56

 
Technical Data
Weight
0.45 kg
Length
52 mm
 
Amount/Price
GPLE40-2S-64
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
GPLE40-2S-64-F56
  • 1-4: $ 232.07
  • 5-9: $ 208.86
  • 10+: $ 197.26
Availability[?]
  • 0 in Stock
 
GPLE40-3S-60
Click to open article details
60 20 91 <22
$ 265.54

GPLE40-3S-60 was added to the basket

Data Sheets/3D Data GPLE40-3S-60

GPLE40-3S-60-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-60
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-60-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
GPLE40-3S-80
Click to open article details
80 20 91 <22
$ 265.54

GPLE40-3S-80 was added to the basket

Data Sheets/3D Data GPLE40-3S-80

GPLE40-3S-80-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-80
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-80-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
  • 2 pieces after 27.02.17
 
GPLE40-3S-100
Click to open article details
100 20 91 <22
$ 265.54

GPLE40-3S-100 was added to the basket

Data Sheets/3D Data GPLE40-3S-100

GPLE40-3S-100-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-100
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-100-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
GPLE40-3S-120
Click to open article details
120 18 91 <22
$ 265.54

GPLE40-3S-120 was added to the basket

Data Sheets/3D Data GPLE40-3S-120

GPLE40-3S-120-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-120
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-120-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
GPLE40-3S-160
Click to open article details
160 20 91 <22
$ 265.54

GPLE40-3S-160 was added to the basket

Data Sheets/3D Data GPLE40-3S-160

GPLE40-3S-160-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-160
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-160-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
GPLE40-3S-200
Click to open article details
200 18 91 <22
$ 265.54

GPLE40-3S-200 was added to the basket

Data Sheets/3D Data GPLE40-3S-200

GPLE40-3S-200-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-200
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-200-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
GPLE40-3S-256
Click to open article details
256 20 91 <22
$ 265.54

GPLE40-3S-256 was added to the basket

Data Sheets/3D Data GPLE40-3S-256

GPLE40-3S-256-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-256
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
  • 1 pieces after 06.03.17
GPLE40-3S-256-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
GPLE40-3S-320
Click to open article details
320 18 91 <22
$ 265.54

GPLE40-3S-320 was added to the basket

Data Sheets/3D Data GPLE40-3S-320

GPLE40-3S-320-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-320
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-320-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
GPLE40-3S-512
Click to open article details
512 7.5 91 <22
$ 265.54

GPLE40-3S-512 was added to the basket

Data Sheets/3D Data GPLE40-3S-512

GPLE40-3S-512-F56

 
Technical Data
Weight
0.55 kg
Length
64.5 mm
 
Amount/Price
GPLE40-3S-512
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
GPLE40-3S-512-F56
  • 1-4: $ 265.54
  • 5-9: $ 238.98
  • 10+: $ 225.70
Availability[?]
  • 0 in Stock
 
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved