Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

SC2018 - Stepper Motor with Integrated Connector - NEMA 8New

Description
Dimensions
Documentation
Accessories

With a flange size of 20 x 20 mm (NEMA 8) the SC2018 is the smallest hybrid stepper motor of the SC series. It is equipped with an integrated connector and offered in three lengths – each with one or two motor shafts. The version with B shaft is optionally available with encoder NOE1.

SC2018

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-NOE1-10-2000-S Encoder Cable $ 9.09
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Models
Type Current Holding Torque Length "A" Options Price Basket Configuration Compare
A
SC2018S0604
Click to open article details
0.6 1.8 32
$ 42.67

SC2018S0604 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-NOE1-10-2000-S Encoder Cable $ 9.09
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Data Sheets/3D Data SC2018S0604-A

SC2018S0604-B

 
Technical Data
Rotor Inertia
2 gcm²
Resistance per Winding
6.8 Ohm
Inductance per Winding
2 mH
Holding Torque unipolar
1.8 Ncm
Weight
0.06 kg
 
Amount/Price
SC2018S0604-A
  • 1-4: $ 42.67
  • 5-9: $ 40.53
  • 10+: $ 38.40
Availability[?]
  • 17 in Stock
SC2018S0604-B
  • 1-4: $ 42.67
  • 5-9: $ 40.53
  • 10+: $ 38.40
Availability[?]
  • 5 in Stock
  • 150 pieces after 04.05.17
 
Configuration
SC2018M0804
Click to open article details
0.8 3 42
$ 47.84

SC2018M0804 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-NOE1-10-2000-S Encoder Cable $ 9.09
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Data Sheets/3D Data SC2018M0804-A

SC2018M0804-B

 
Technical Data
Rotor Inertia
3.6 gcm²
Resistance per Winding
5.6 Ohm
Inductance per Winding
1.8 mH
Holding Torque unipolar
3 Ncm
Weight
0.08 kg
 
Amount/Price
SC2018M0804-A
  • 1-4: $ 47.84
  • 5-9: $ 45.45
  • 10+: $ 43.06
Availability[?]
  • 11 in Stock
SC2018M0804-B
  • 1-4: $ 47.84
  • 5-9: $ 45.45
  • 10+: $ 43.06
Availability[?]
  • 20 in Stock
 
Configuration
SC2018L0804
Click to open article details
0.8 3.6 48
$ 53.36

SC2018L0804 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-NOE1-10-2000-S Encoder Cable $ 9.09
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Data Sheets/3D Data SC2018L0804-A

SC2018L0804-B

 
Technical Data
Rotor Inertia
4.3 gcm²
Resistance per Winding
6.4 Ohm
Inductance per Winding
2.2 mH
Holding Torque unipolar
3.6 Ncm
Weight
0.09 kg
 
Amount/Price
SC2018L0804-A
  • 1-4: $ 53.36
  • 5-9: $ 50.69
  • 10+: $ 48.02
Availability[?]
  • 38 in Stock
SC2018L0804-B
  • 1-4: $ 53.36
  • 5-9: $ 50.69
  • 10+: $ 48.02
Availability[?]
  • 12 in Stock
 
Configuration
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved