Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

DB59 - Brushless EC Servo Motor

Description
Dimensions
Documentation
Accessories

DB59 brushless DC motors are available in a square as well as in a round version. Depending on the size, the rated power of these motors ranges between 84 and 220 W. High-performance motors of the DB59 series are highly efficient and have smooth running characteristics.

Via the online configurator, DB59 motors can also be ordered with magnetic encoder and brake.

The following combinations are available for both the round and the square motor:

  • motor with one shaft and Hall sensors (DB59 …-A)
  • motor with two shafts and encoder (DB59 …-B)
  • motor with two shafts, encoder and brake (DB59 ….-B3)

DB59

DB59R

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Models
Type Nom. Output Nom. Torque Current Nom. Voltage Options Price Basket Configuration
W
A V
DB59S024035
Click to open article details
84 23 5 24
$ 74.64

DB59S024035 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59S024035-A

DB59S024035-B

 
Technical Data
Line to Line Resistance
0.57 Ohm
Line to Line Inductance
0.63 mH
Nominal Speed
3500 rpm
Rotor Inertia
75 gcm²
Torque Constant
4.5 Ncm/A
Weight
0.52 kg
Peak Current
15 A
Peak Torque
69 Ncm
Length "A"
54 mm
 
Amount/Price
DB59S024035-A
  • 1-4: $ 74.64
  • 5-9: $ 70.90
  • 10+: $ 63.43
Availability[?]
  • 13 in Stock
  • 30 pieces after 08.06.17
 
Configuration
DB59M024035
Click to open article details
135 37 8 24
$ 104.31

DB59M024035 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59M024035-A

DB59M024035-B

 
Technical Data
Line to Line Resistance
0.24 Ohm
Line to Line Inductance
0.29 mH
Nominal Speed
3500 rpm
Rotor Inertia
105 gcm²
Torque Constant
4.6 Ncm/A
Weight
0.65 kg
Peak Current
24 A
Peak Torque
111 Ncm
Length "A"
69 mm
 
Amount/Price
DB59M024035-A
  • 1-4: $ 104.31
  • 5-9: $ 99.08
  • 10+: $ 88.65
Availability[?]
  • 31 in Stock
 
Configuration
DB59L024035
Click to open article details
172 47 9.4 24
$ 106.61

DB59L024035 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59L024035-A

DB59L024035-B

 
Technical Data
Line to Line Resistance
0.22 Ohm
Line to Line Inductance
0.29 mH
Nominal Speed
3500 rpm
Rotor Inertia
119 gcm²
Torque Constant
5 Ncm/A
Weight
0.72 kg
Peak Current
28 A
Peak Torque
141 Ncm
Length "A"
74 mm
 
Amount/Price
DB59L024035-A
  • 1-4: $ 106.61
  • 5-9: $ 101.27
  • 10+: $ 90.61
Availability[?]
  • 83 in Stock
 
Configuration
DB59C024035
Click to open article details
220 60 13.6 24
$ 142.03

DB59C024035 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59C024035-A

DB59C024035-B

 
Technical Data
Line to Line Resistance
0.135 Ohm
Line to Line Inductance
0.2 mH
Nominal Speed
3500 rpm
Rotor Inertia
173 gcm²
Torque Constant
4.4 Ncm/A
Weight
0.95 kg
Peak Current
40 A
Peak Torque
180 Ncm
Length "A"
94 mm
 
Amount/Price
DB59C024035-A
  • 1-4: $ 142.03
  • 5-9: $ 134.92
  • 10+: $ 120.72
Availability[?]
  • 0 in Stock
 
Configuration
DB59S024035-R
Click to open article details
84 23 5 24
$ 74.64

DB59S024035-R was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59S024035R-A

DB59S024035R-B

 
Technical Data
Line to Line Resistance
0.57 Ohm
Line to Line Inductance
0.63 mH
Nominal Speed
3500 rpm
Rotor Inertia
75 gcm²
Torque Constant
4.5 Ncm/A
Weight
0.52 kg
Peak Current
15 A
Peak Torque
69 Ncm
Length "A"
53.6 mm
 
Amount/Price
DB59S024035R-A
  • 1-4: $ 74.64
  • 5-9: $ 70.90
  • 10+: $ 63.43
Availability[?]
  • 6 in Stock
 
Configuration
DB59M024035-R
Click to open article details
135 37 8 24
$ 104.31

DB59M024035-R was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59M024035R-A

DB59M024035R-B

 
Technical Data
Line to Line Resistance
0.24 Ohm
Line to Line Inductance
0.29 mH
Nominal Speed
3500 rpm
Rotor Inertia
105 gcm²
Torque Constant
4.6 Ncm/A
Weight
0.65 kg
Peak Current
24 A
Peak Torque
111 Ncm
Length "A"
68.6 mm
 
Amount/Price
Availability[?]
  • 8 in Stock
 
Configuration
DB59L024035-R
Click to open article details
172 47 9.4 24
$ 106.61

DB59L024035-R was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59L024035R-A

DB59L024035R-B

 
Technical Data
Line to Line Resistance
0.22 Ohm
Line to Line Inductance
0.29 mH
Nominal Speed
3500 rpm
Rotor Inertia
119 gcm²
Torque Constant
5 Ncm/A
Weight
0.72 kg
Peak Current
28 A
Peak Torque
141 Ncm
Length "A"
73.6 mm
 
Amount/Price
Availability[?]
  • 25 in Stock
 
Configuration
DB59C024035-R
Click to open article details
220 60 13.6 24
$ 142.03

DB59C024035-R was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-DF56 Damper $ 8.97
Data Sheets/3D Data DB59C024035R-A

DB59C024035R-B

 
Technical Data
Line to Line Resistance
0.135 Ohm
Line to Line Inductance
0.2 mH
Nominal Speed
3500 rpm
Rotor Inertia
173 gcm²
Torque Constant
4.4 Ncm/A
Weight
0.95 kg
Peak Current
40 A
Peak Torque
180 Ncm
Length "A"
93.6 mm
 
Amount/Price
Availability[?]
  • 8 in Stock
 
Configuration
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved